Download document () of 20

SDL-2
Model code: Neutral Link 2# SILVER

Eaton Bussmann series NH bases neutral link, 690V, 400A, Non Indicating, Silver

List price EUR16.90

General Specifications

Product Name
Eaton Bussmann series low voltage NH solid link
Catalog Number
SDL-2
EAN
5027590589437
UPC
051712485975
Product Length/Depth
150 mm
Product Height
58 mm
Product Width
20 mm
Product Weight
230.333 g
Compliances
Contact factory
Model Code
Neutral Link 2# SILVER

Electrical data

Amperage Rating
400 A
Voltage rating
690 V

Export product specification