Download document () of 20

SDL-3
Model code: Neutral Link 3# SILVER

Eaton Bussmann series NH bases neutral link, 690V, 630A, Non Indicating, Silver

List price €22.23

General Specifications

Product Name
Eaton Bussmann series low voltage NH solid link
Catalog Number
SDL-3
EAN
5027590321976
UPC
051712486002
Product Length/Depth
150 mm
Product Height
70 mm
Product Width
20 mm
Product Weight
358.667 g
Compliances
Contact factory
Model Code
Neutral Link 3# SILVER

Electrical rating

Amperage Rating
630 A
Voltage rating
690 V

Export product specification