Download document () of 20

SE702

Eaton Crouse-Hinds series SE service entrance strap, 3/3-2/3 cable range, Stamped steel, One hole

General Specifications

Product Name
Eaton Crouse-Hinds series SE service entrance strap
Catalog Number
SE702
UPC
662277037082
Product Weight
1.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
One hole
Material
Stamped steel
Cable range
3/3-2/3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.