Product Name |
Eaton SL7 stacklight base module
|
Catalog Number |
SL7-FMS-ASI-V21
|
UPC |
786689497941
|
Product Length/Depth |
80 mm
|
Product Height |
205 mm
|
Product Width |
80 mm
|
Product Weight |
0.318 kg
|