Download document () of 20

SMS12GE43

Flame retardant straight boardmount receptacle with male PCB contacts; SMS12GE43

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12GE43
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
21.1 mm
Product Weight
11.75 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification