Download document () of 20

SMS18PDH3

Flame retardant plug with integrated strain relief hood; SMS18PDH3

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18PDH3
Product Length/Depth
63.1 mm
Product Height
41.8 mm
Product Width
18.6 mm
Product Weight
15.4 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire & Smoke
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
18
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
18
Number of cavity #16
18

Export product specification