Download document () of 20

SMS24P1

Cable plug without strain relief hood; SMS24P1

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24P1
Product Length/Depth
32.9 mm
Product Height
43.2 mm
Product Width
23.7 mm
Product Weight
13.5 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
24
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
24
Number of cavity #16
24

Export product specification