Download document () of 20

SMS36PDH1

Cable plug with integrated strain relief; SMS36PDH1

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36PDH1
Product Length/Depth
71.2 mm
Product Height
31.7 mm
Product Width
49.1 mm
Product Weight
25.1 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
36
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
36
Number of cavity #16
36

Export product specification