Download document () of 20

SMS3PDH3

Flame retardant plug with integrated strain relief hood; SMS3PDH3

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS3PDH3
Product Length/Depth
57.1 mm
Product Height
16.4 mm
Product Width
18.6 mm
Product Weight
4.9 g

Product specifications

Environmental conditions
RoHS
REACH
Fire & Smoke
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #16
3

Export product specification