Photo is representative
Download
Eaton B-Line series stud nut with spring, 0.85" H x 1.5" L x 1.31" W, Steel, Electro-plated finish, 3/8”-16 bolt, Stud nut with spring
Product Name |
Eaton B-Line series stud nut with spring
|
Catalog Number |
SN724-11/2ZN
|
UPC |
781011413880
|
Product Length/Depth |
1.5 in
|
Product Height |
0.85 in
|
Product Width |
1.31 in
|
Product Weight |
0.084 lb
|
Certifications |
Not Applicable
|
Type |
Stud nut with spring
|
Finish |
Electro-plated
|
Material |
Steel
|
Bolt/thread/rod size |
3/8”-16
|