Download document () of 20

SP20P

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 660 V, BS

List price EUR163.27

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP20P
EAN
5027590511148
Product Length/Depth
107 mm
Product Height
113 mm
Product Width
27 mm
Product Weight
294.4 g
Compliances
CE
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
20 A

Product specification

Number of poles
Single-pole

Export product specification