Download document () of 20

SP4Z-A/B

Eaton SAFEPATH accessory, audio splitter, green

General Specifications

Product Name
Eaton SAFEPATH accessory
Catalog Number
SP4Z-A/B
UPC
786697099007
Product Length/Depth
1.2 in
Product Height
4 in
Product Width
5.5 in
Product Weight
0.556 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NEMA 4X
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023
NEMA 3R

Product specifications

Type
audio splitter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.