Download document () of 20

SPP23570LXCT

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent,3/4" entry (2) hubs,2 ft,Clear polycarb lens,T5HO mini bi-pin,Fiberglass-reinforced polyester,3-lamp,Lamps included,multi-point terminal block,Through feed,120-277 Vac,24W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP23570LXCT
UPC
662276497672
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
9 lb

Product specifications

Area classification
Hazardous/Classified Locations
Wattage
24W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
(2) hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Clear polycarbonate
Light type
T5HO mini bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
3-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Lamps included, multi-point terminal block
Voltage rating
120-277 Vac

Export product specification