Download document () of 20

SSTGK 4 M2

Eaton Crouse-Hinds series Myers hub, Stainless steel, 1-1/4", Increased safety ground terminal, -55°C to 180°C temperature range

General Specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
SSTGK 4 M2
UPC
662276830721
Product Length/Depth
2.61 in
Product Height
2.02 in
Product Width
2.38 in
Product Weight
0.61 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66
Special features
Increased safety ground terminal, -55°C to 180°C temperature range
Material
Stainless steel
Trade size
1-1/4"

Export product specification