Download document () of 20

ST 1 CP

Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Zinc, Nickel-chrome plated, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
Catalog Number
ST 1 CP
UPC
784731105011
Product Length/Depth
1.44 in
Product Height
1.44 in
Product Width
1.4 in
Product Weight
0.19 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12
Material
Zinc
Trade size
1/2"
Finish
Nickel-chrome plated

Export product specification