Photo is representative
Download
Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Zinc, 1/2"
Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
Catalog Number |
ST 1
|
UPC |
784731100030
|
Product Length/Depth |
1.44 in
|
Product Height |
1.44 in
|
Product Width |
1.4 in
|
Product Weight |
0.19 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 4X 12 |
Material |
Zinc
|
Trade size |
1/2"
|