Photo is representative
Download
Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Aluminum, 5"
Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
Catalog Number |
STA 11
|
UPC |
784731100252
|
Product Length/Depth |
7 in
|
Product Height |
7 in
|
Product Width |
3 in
|
Product Weight |
3 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 4X 12 |
Material |
Aluminum
|
Trade size |
5"
|