Download document () of 20

STA 5

Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Aluminum, 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
Catalog Number
STA 5
UPC
784731100191
Product Length/Depth
2.74 in
Product Height
2.74 in
Product Width
1.71 in
Product Weight
0.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12
Material
Aluminum
Trade size
1-1/2"

Export product specification