Download document () of 20

STN0.4(400/230)

Eaton, IEC, industrial control transformer, STN0.4(400/230)

General Specifications

Product Name
Eaton Type STN industrial control transformer
Catalog Number
STN0.4(400/230)
EAN
4015082049843
Product Length/Depth
4 in
Product Height
4.5 in
Product Width
4.8 in
Product Weight
10.16 lb
Compliances
CSA
Certifications
Contact Manufacturer

Product specifications

Phase
Single-phase
Type
Industrial control transformer
Volt ampere rating
400 VA
Design
STN
Primary voltage
400 V
Secondary voltage
230 V

Export product specification