Download document () of 20

STN0.5(230/24)

Eaton, IEC, industrial control transformer, 500va, 230v primary, 24v secondary, single-phase, 50-60 hz

General Specifications

Product Name
Eaton Type STN industrial control transformer
Catalog Number
STN0.5(230/24)
EAN
4015082215156
Product Length/Depth
7 in
Product Height
6 in
Product Width
7 in
Product Weight
12.2 lb
Compliances
CSA
Certifications
Contact Manufacturer

Product specifications

Phase
Single-phase
Type
Control transformer
Volt ampere rating
500 VA
Frequency rating
50-60 Hz
Design
STN
Primary voltage
230 V
Secondary voltage
24 V

Export product specification