Download document () of 20

T100M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, T shape, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
T100M HDG
UPC
662277037921
Product Length/Depth
7.05 in
Product Height
2.65 in
Product Width
1.8 in
Product Weight
1.96 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1"
Finish
Hot dip galvanized
Shape
T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.