Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, T shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
|
Catalog Number |
T28
|
UPC |
782274626703
|
Product Length/Depth |
6.28 in
|
Product Height |
2.31 in
|
Product Width |
2 in
|
Product Weight |
1.77 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Feraloy iron alloy
|
Trade size |
3/4"
|
Shape |
T
|