Fuse-link, low voltage, 20 A, AC 1200 V, DC 660 V, BS2692-1, 22 x 139 mm, gL/gG, BS
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
TAC20
|
EAN |
5027590512824
|
UPC |
051712419765
|
Product Length/Depth |
134 mm
|
Product Height |
57 mm
|
Product Width |
150 mm
|
Product Weight |
105.2 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
20 A
|
Voltage rating |
1200 V
|
Voltage type |
AC/DC
|
Breaking capacity |
63 kA
|
Class |
Class C gL/gG
|