Eaton Bussmann series low voltage british standard fuse, 6A, AC 660 V, DC 460 V, 27 x 129 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TBC6
|
EAN |
5027590513203
|
Product Length/Depth |
129 mm
|
Product Height |
27 mm
|
Product Width |
27 mm
|
Product Weight |
87.65 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
6 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
TBC
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|