Photo is representative
Download
Eaton 60Hz PWRSURE 700, 25 KVA 208V IN, 208/120 V OUT, 3 PH Premium Metering
Product Name |
Eaton Power-Sure 700 power conditioner
|
Catalog Number |
TBL-025K-6M2
|
UPC |
743172050878
|
Product Length/Depth |
29 in
|
Product Height |
44.2 in
|
Product Width |
22 in
|
Product Weight |
700 lb
|
Certifications |
CSA Certified
ANSI/IEEE Std C62.41 FCC Cat. A UL 1012 |
Input Voltage |
208V
|