Adapter, low voltage, AC 660 V, BS
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
TCA2
|
EAN |
5027590513340
|
UPC |
051712484992
|
Product Length/Depth |
14.2 mm
|
Product Height |
10 mm
|
Product Width |
124 mm
|
Product Weight |
275.2 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
BS88
|
Fuse type |
AD
BD CD DD TBC TC TF |