Eaton Bussmann series low voltage british standard fuse, 50A, AC 660 V, DC 460 V, V88/A3, 22 x 86 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TIS50
|
| EAN |
5027590514330
|
| UPC |
051712392969
|
| Product Length/Depth |
84.5 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
49 g
|
| Compliances |
Contact Manufacturer
|
| Amperage Rating |
50 A
|
| Voltage rating |
690 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
CM63F Camaster fuse holder
RS63 Red spot fuse holder |
| Fuse type |
TIS
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A3
|