Download document () of 20

TLM670

Eaton Bussmann series low voltage british standard fuse, 670A, AC 660 V, DC 350 V, V88/C3, 83 x 210 mm, gL/gG

List price EUR294.27

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TLM670
EAN
5996516026519
Product Length/Depth
210 mm
Product Height
83 mm
Product Width
83 mm
Product Weight
0.125 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
670 A
Voltage rating
660 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
TLM
Fitted with:
Centre bolted tags
Construction
BS88/C3

Export product specification