Download document () of 20

TMC3-125-2-NP

Eaton Crouse-Hinds series TMC3 cable gland, 1.280" - 1.610" armor min./max., 1.380" - 1.780" cable range min./max., Armoured and non-armoured, Nickel-plated brass, 1.380" - 1.780" outer sheath min./max., Industrial protection, 1-1/4" NPT

General Specifications

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-125-2-NP
UPC
662277130127
Product Length/Depth
6.01 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
4.04 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Nickel-plated brass
Cable range (min/max)
1.380" - 1.780"
Gland type
Armoured and non-armoured
Outer sheath (min/max)
1.380" - 1.780"
Protection type
Industrial
Thread Size
1-1/4"
Armor (min/max)
1.280" - 1.610"
Thread type
NPT

Export product specification