Download document () of 20

TMCX050 0

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:0.45-0.70",Cable Sealing:0 (XS),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, 1/2" NPT

General Specifications

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX050 0
UPC
662276558588
Product Length/Depth
3.82 in
Product Height
1.44 in
Product Width
1.44 in
Product Weight
0.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Tray cable
TECK armoured
Armoured barrier
Metal-clad with interlocked or continuously welded corrugated armoured
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P
Material
Aluminum
Barrier type
TSC Compound
Cable range (min/max)
0.45-0.70"
Cable sealing range
0 (XS)
Gland type
Armoured
Protection type
Explosion-proof
Thread Size
1/2"
Thread type
NPT

Export product specification