Download document () of 20

TP213

Eaton Crouse-Hinds series Switch Box, (1) 1/2", AC/MC clamps, 2-1/2", Steel, Angle, Non-gangable, 12.5 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP213
UPC
786189102130
Product Length/Depth
3 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Non-gangable
Conduit/cable
AC/MC clamps
Depth
2-1/2"
Material
Steel
Nails
Angle
Bottom Knockouts
(1) 1/2 in
Box depth
2-1/2 inch
Capacity
12.5 cubic in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.