Download document () of 20

TP275

Eaton Crouse-Hinds series Ceiling Fan Box, (1) 1/2", 4", Yes, 4, 1-1/2", Steel, (2) 1/2", Fan rated, fixture rated, 15.5 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series ceiling fan box
Catalog Number
TP275
UPC
786189102758
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.66 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fan rated, fixture rated
Cable knockouts
4
Depth
1-1/2"
Material
Steel
Box size
4"
Bottom Knockouts
(1) 1/2 in
Box depth
1-1/2 inch
Built-in clamps
Yes
Capacity
15.5 cubic in
Side knockouts
(2) 1/2 in

Export product specification