Download document () of 20

TP288

Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), 2-1/8", Steel, (4) 1/2", Fixture rated, 21.5 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP288
UPC
786189102888
Product Length/Depth
4 in
Product Height
2.13 in
Product Width
4 in
Product Weight
0.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Fixture rated
Conduit/cable
Conduit (no clamps)
Depth
2-1/8"
Material
Steel
Box size
4"
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in
Box depth
2-1/8 inch
Capacity
21.5 cubic in
Side knockouts
(4) 1/2 in

Export product specification