Download document () of 20

TP472

Eaton Crouse-Hinds series Square Cover, 4", Steel, Flat blank

General Specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP472
UPC
786189104721
Product Length/Depth
4 in
Product Height
0.06 in
Product Width
4 in
Product Weight
0.31 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Flat blank
Material
Steel
Box size
4"

Export product specification