Photo is representative
Download
Eaton Crouse-Hinds series Tile Wall Square Cover, 4", Raised surface, one device, Steel, 2" raised , 14.8 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series tile wall square cover
|
Catalog Number |
TP530
|
UPC |
786189105308
|
Product Length/Depth |
4 in
|
Product Height |
2 in
|
Product Width |
4 in
|
Product Weight |
0.62 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
2" raised
|
Configuration |
Raised surface, one device
|
Material |
Steel
|
Box size |
4"
|
Capacity |
14.8 cubic in
|