Download document () of 20

U026-016

USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)

List price €25.17

General Specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U026-016
UPC
037332120588
Product Length/Depth
5.9 in
Product Height
1 in
Product Width
4.5 in
Product Weight
0.4 lb
Compliances
RoHS
FCC Class A
Certifications
RETIE
CSA certified
NOM
UL 1778

Product specifications

Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Gold plated contacts provide superior conductivity for low and high speed devices (1.5 to 480 Mbps.)
Active extension cable regenerates USB signal for extra-long distances: daisy-chain up to 80-ft. in most applications
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/22 AWG data/power lines
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
-20 to 80 C (-4 to 176 F)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
16 Foot
Cable Type
Active
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification