Download document () of 20

U026-20M

USB 2.0 Active Extension Repeater Cable (A M/F), 20M (65.61 ft.)

List price EUR33.64

General Specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U026-20M
UPC
037332167668
Product Length/Depth
0.1 in
Product Height
9.1 in
Product Width
10.6 in
Product Weight
1.51 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant

Product specifications

Relative Humidity
20 to 80% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Full 480Mbps Transfer rate and backward compatible to USB 1.1
Ideal for connecting USB devices beyond the 16-ft. (4.88 m) USB specification
Plug and Play. Compatible with all major operating systems
Built-in repeater maintains USB signal quality
Extends and boosts the signal to any USB device cable without signal loss
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
28.4° to 125.6°F (-2° to 52°C)
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
65.6 Foot
Cable Type
Active
Cable Length Range
50ft and up (15M and up)

Export product specification