Download document () of 20

U460-004-2A2C-3

4-Port USB-C Hub - USB 3.2 Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports - White

General Specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-2A2C-3
UPC
037332288721
Product Length/Depth
1.65 in
Product Height
0.55 in
Product Width
2.95 in
Product Weight
0.1 lb
Compliances
WEEE Directive
REACH
FCC Compliant
RoHS
UKCA
CE Marked
Certifications
ICES
EN 55032
EN 55035

Product specifications

Type
USB Hub
Operating Humidity Range
10% TO 85% RH, NON-CONDESNING
Storage Humidity Range
5% TO 90% RH, NON-CONDESNING
Color
White
Cable Jacket Rating
VW-1
USB Hub Ports
Yes
Cable Jacket Color
White
Charging Ports / Amps
0.9A
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Bus-powered USB hub is compatible with all USB-A, USB-C and Thunderbolt 3 devices
Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Plug-and-play operation with no drivers or external power required
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Power Source Type
Bus
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
SideB Connector2
USB A (FEMALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Host Connector
USB A (MALE)
USB C (MALE)
Charging AMPS per port
0.9 A
Technology
USB 3.x
Charging Ports
USB-A: 0.9A
USB-C: 0.9A
Number of Charging Ports
4
Number of Ports
4
Number of USB Hub Ports
4
Total Number of Ports
4
Cable Outer Diameter (OD)
3.9 mm
Data Ports Details
  • USB-A - USB 3.2 Gen 2 (10 Gbps)
  • USB-C - USB 3.2 Gen 2 (10 Gbps)
Material
PVC + ABS
Wire Gauge (AWG)
34/30/28
Power Provided to Connected Device(s)
EACH PORT SUPPORTS 900mA OF CHARGING OUTPUT FOR POWERING CONNECTED DEVICES, UP TO A TOTAL OF 3A BETWEEN ALL FOUR PORTS

Export product specification