Download document () of 20

UT012AC

Metal cable clamp with strain relief backshell, size 12; UT012AC

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT012AC

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
12
Cable diameter - max
8.2 mm

Export product specification