Download document () of 20

UT024AD

Metal shrink boot adaptor for UTO Series, size 24; UT024AD

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT024AD
Product Length/Depth
27 mm
Product Height
42.9 mm
Product Width
42.9 mm
Product Weight
6 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Shrink Boot Adapter
Shell size
24

Export product specification