Download document () of 20

UT07102W2PH601

Male jam nut receptacle IP68/69K, 96 h salt spray; UT07102W2PH601

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07102W2PH601
Product Length/Depth
33.9 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
25.2 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
20 A UL
25 A IEC
Fitted with:
Shielding
Environmental conditions
RoHS
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Flammability rating UL94 V0
Fire & Smoke
REACH
Environmental resistance
Shock resistance 30g, 18ms per NFF61030
Resistant against oil
Resistant against mineral oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against gasoline
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against acid bath
Vibrations level 2g per NFF61030
Test current
18 A CSA
20 A UL
25 A IEC
Test voltage
200 V IEC
500 V UL
500 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2W2
Plating
Nickel
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #12
2
Number of cavity #20
2
Nut material
Aluminium
Salt spray
96 hour

Export product specification