Download document () of 20

UT071823PH6

Male jam nut receptacle IP68/69K, 48 h salt spray; UT071823PH6

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT071823PH6
Product Length/Depth
33.9 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
63.5 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
8 A UL
8 A IEC
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Shielding
Environmental conditions
Fire & Smoke
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Resistant against oil
Resistant against gasoline
Test current
8 A UL
8 A IEC
7 A CSA
Test voltage
500 V CSA
150 V IEC
500 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
23
Plating
Nickel
Shell material
Zinc alloy
Shell size
18
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
23
Number of cavity #16
23
Nut material
Aluminium
Salt spray
48 hour

Export product specification