Download document () of 20

UTG62448PN

Male plug, IP65; UTG62448PN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG62448PN
Product Length/Depth
31.8 mm
Product Height
50.1 mm
Product Width
50.1 mm
Product Weight
52 g

Product specifications

Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
48
Plating
Nickel
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
24
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
48
Number of cavity #16
48
Salt spray
48 hour

Export product specification