Download document () of 20

UTL102G1W3PDCG68

IP68/69K dustcap for male receptacle, 102G1W3 layout; UTL102G1W3PDCG68

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL102G1W3PDCG68
Product Length/Depth
150 mm
Product Height
53.5 mm
Product Width
24 mm
Product Weight
25 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against gasoline
Resistant against acid bath
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against oil
Contact gender
Pin (Male)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C

Export product specification