Download document () of 20

UTL10SEAL

Sealing o'ring for UTL size 10 jam nut receptacle; UTL10SEAL

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL10SEAL
Product Length/Depth
2 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
1 g

Export product specification