Download document () of 20

UTL1122G1W5PCDMX

Terminating 120ohm receptacle, for female plug, 2G1W5 layout; UTL1122G1W5PCDMX

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL1122G1W5PCDMX
Product Length/Depth
70 mm
Product Height
31.9 mm
Product Width
28.8 mm
Product Weight
20 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Number of poles
8-pole
Environmental resistance
Resistant against oil
Resistant against mineral oil
Resistant against acid bath
Resistant against gasoline
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W5
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8

Export product specification