Download document () of 20

UTL6102G1W3SCDMX

Terminating 120ohm plug, for male receptacle, 2G1W3 layout; UTL6102G1W3SCDMX

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6102G1W3SCDMX
Product Length/Depth
24 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
15 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Number of poles
6-pole
Environmental resistance
Resistant against gasoline
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against acid bath
Resistant against mineral oil
Resistant against oil
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6

Export product specification