Download document () of 20

UTL6122G1W5PCDMX

Terminating 120ohm plug, for female receptacle, 2G1W5 layout; UTL6122G1W5PCDMX

General Specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6122G1W5PCDMX
Product Length/Depth
70 mm
Product Height
27 mm
Product Width
28 mm
Product Weight
12 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Number of poles
8-pole
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W5
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8

Export product specification