Download document () of 20

VGE1B36A22PY

Male square flange receptacle for 22 #12 contacts, insulator orientation Y; VGE1B36A22PY

General Specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1B36A22PY
Product Length/Depth
57 mm
Product Height
57 mm
Product Width
48 mm
Product Weight
149 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire & Smoke
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A22
Shell continuity
20.0
Shell material
Aluminium
Shell size
36
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
22
Number of cavity #12
22
Salt spray
500 hour

Export product specification