Download document () of 20

VGE1D40A35P0

Male plug for 35 #12 contacts, insulator not installed in the shell; VGE1D40A35P0

General Specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1D40A35P0
Product Length/Depth
44 mm
Product Height
44 mm
Product Width
45.6 mm
Product Weight
163 g

Product specifications

Environmental conditions
REACH
RoHS
Fire & Smoke
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A35
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
40
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
35
Number of cavity #12
35
Salt spray
500 hour

Export product specification